49 - Arrowhead Style Cam Latches

Here's one of our simplest cam latch options. A bright chrome-plated knob with serrated edges provides a classy looking finish that's easy to grip and operate. Straight pawl design uses spacers to adjust grip dimension. Built-in spring tension ensures snug fit

49 - Arrowhead Style Cam Latches

Single compact size installs quickly, using a single screw to attach the pawl to the knob stud after grip adjustment. Installs in panels from 1 mm (.04") to 8 mm (.32")

  • Arrow on chrome plated actuator knob indicates pawl position
  • Internal spring provides additional tension to provide snug grip of pawl behind frame
  • Installs quickly in single round hole
  • Latch is shipped with 5 spacer washers to give end user up to 7.9 mm (.312") of grip adjustment
  • Maximum working load of 220 N (50 lbs.)
  • Addition of spacer washers enables quick grip adjustment from 0 mm (.00") to 7.9 mm (.312")

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing 49 - Arrowhead Style Cam Latches

View as Grid List

1 Item

Set Descending Direction
  1. No more items to load
78adc221b0b41fce5249679c54632e355fde52867f9182af8136af92bf9ed28c 3.135.200.168
please type in at least 2 letters...
Loading...