37-10-284-25

Flexible Draw Latch, Lever Assisted, 284 Series, Stainless Steel Hardware

Request a Quote
Specifications
Material Rubber, Stainless Steel
Finish Natural
Color/Appearance Bright
Access Restriction No Restriction
Mounting Style Front Mount
Series 284 Series
Operation Lever Assisted
Class 37 - Lever-Assisted Latches

37 Lever Assist Latches feature long handles that provide added leverage, generating high clamp loads with lower user effort. Built-in detents help keep handles in the closed position and prevent accidental opening due to shock or vibration

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.