Page 606 - Demo
P. 606


                                    568Dimensions in millimeters (inch) unless otherwise statedACTUALSIZEACTUALSIZEACTUALSIZE17 Series Fast-Lead ScrewsStuds · LargeMaterial and FinishLow carbon steel, case hardened, zinc plated, chromate plus sealer or stainless steel1. Determine your outer panel and frame thicknesses:Outer panel P = Frame thickness F = 2. Choose your receptacle3. Choose the retainer style4. Find the correct constant in table opposite using the receptacle and retainer selected5. Add outer panel thickness (P), frame thickness (F), and the constant found in step 4 to determine your total material thickness (TMT) TMT = P+F+Constant6. Find the TMT value in the ranges given in Column 1 in the part number table7. Confirm that the outer panel thickness P does not exceed the value given in Column 2. This will confirm that your retainer will install properly beyond the last thread and retain your screw to the outer panel8. Going across the row in the part number table, find the part number that matches your desired head styleNotesFor full screw retraction, B must be less than inner panel thickness plus receptacle heightFor stainless steel screw (slotted, wing and knurled ONLY) replace last 2 digits of part number with “12”. Example: 17-11-104-12 Part NumberSee tablewww.southco.com/17Column 1 Column 2 Screw Assembly Part Number DimensionsTMT to be FastenedMax. Thickness Of Outer Panel PSlotted Wing KnurledTool Head RecessA B CMin. Max.2.5 (.100) 6.4 (.250)3.1 (.120) 17-11-104-11 17-12-104-11 17-13-104-11 17-T-104 5.1 (.200) 9.1 (.360) 19.1 5.1 (.200) 5.6 (.220) 17-11-106-11 17-12-106-11 17-13-106-11 17-T-106 7.6 (.300) 6.6 (.260) (.751)2.5 (.100)9.5 (.375)3.1 (.120) 17-11-204-11 17-12-204-11 17-13-204-11 17-T-204 5.1 (.200) 12.3 (.485)22.3 (.876) 5.1 (.200) 5.6 (.220) 17-11-206-11 17-12-206-11 17-13-206-11 17-T-206 7.6 (.300) 9.8 (.385)7.6 (.300) 8.1 (.320) 17-11-208-11 17-12-208-11 17-13-208-11 17-T-208 10.2 (.400) 7.2 (.285)2.5 (.100)12.7 (.500)3.1 (.120) 17-11-304-11 17-12-304-11 17-13-304-11 17-T-304 5.1 (.200) 15.5 (.610)25.4 (1.001)5.1 (.200) 5.6 (.220) 17-11-306-11 17-12-306-11 17-13-306-11 17-T-306 7.6 (.300) 13 (.510)7.6 (.300) 8.1 (.320) 17-11-308-11 17-12-308-11 17-13-308-11 17-T-308 10.2 (.400) 10.4 (.410)10.2 (.400) 10.7 (.420) 17-11-310-11 17-12-310-11 17-13-310-11 17-T-310 12.7 (.500) 7.9 (.310)2.5 (.100)15.9 (.625)3.1 (.120) 17-11-404-11 17-12-404-11 17-13-404-11 17-T-404 5.1 (.200) 18.7 (.735)28.6 (1.126)5.1 (.200) 5.6 (.220) 17-11-406-11 17-12-406-11 17-13-406-11 17-T-406 7.6 (.300) 16.1 (.635)7.6 (.300) 8.1 (.320) 17-11-408-11 17-12-408-11 17-13-408-11 17-T-408 10.2 (.400) 13.6 (.535)10.2 (.400) 10.7 (.420) 17-11-410-11 17-12-410-11 17-13-410-11 17-T-410 12.7 (.500) 11.1 (.435)12.7 (.500) 13.2 (.520) 17-11-412-11 17-12-412-11 17-13-412-11 17-T-412 15.2 (.600) 8.5 (.335)15.2 (.600) 15.8 (.620) 17-11-414-11 17-12-414-11 17-13-414-11 17-T-414 17.8 (.700) 6.0 (.235)B CA19.1(.75) ØNylonwearwasher0.5(.02)3.2(.13)28.6 (1.13)15.9 (.63)Ø 19.4 (.76)Before Knurl11.1 (.44)14.3 (.56)4.6(.18)Ø6.1(.241) Ø8.0 (.316)ØSlot 2 (.08) wide X 3.2 (.13) deepTool head recess keyorder separatelyPart number 29-90-215-1028.6(1.13)34.9(1.38)12.7(.50)2 (.08)Constant TableRetainer type Receptacle TypeFlat Clip SideStainless steel 0.38 (.015) 2.2 (.086) 1.5 (.060)Nylon 1.9 (.076) 3.5 (.137) 1.5 (.060)SlotTool Head RecessWing Head Knurled HeadACTUALSIZE
                                
   600   601   602   603   604   605   606   607   608   609   610