Page 608 - Demo
P. 608


                                    550Dimensions in millimeters (inch) unless otherwise stated52-SM Captive ScrewsMiniature series %u00b7 Surface Mount Technology (SMT) StyleNo. 2 Phillips / Slot CombinationT15 TORX%u00ae / Slot Combination%u00d8 EStandoffSpringScrew%u00d8 JG C %u00d8 B %u00d8 BScrew Height and Screw Projection PC Board PreparationRecess Styles* Value represents float in unfastened positionNotes: P-1, P-2 Screw Projection measured from the top side of panel52 Captive Screws Minature Series - SMT Style%u2022 For installation to PC Board material utilizing surface mount technology%u2022 Smaller footprint for limited space applications%u2022 Heat treated steel screw for optimum strengthMaterial and FinishScre Hardened carbon steel, zinc plated, chromate, plus sealer Internal spring: 300 series stainless steel, passivated Standoff: Steel, Tin platedPlug: Silicone rubberInstallation NotesSee page 551Part NumberSee tableP-1H-1 F*(Total float of screw in standoff)Unfastened FastenedP-2H-2www.southco.com/52ACTUAL SIZETORX%u00ae is a registered trademark of CAMCAR InnovationsThreadSizePart Number (Reel package shown)H-1 H-2 P-1 P-2%u00d8 BKnurledHead%u00d8 BSmoothHead%u00d8 J %u00d8 E C G F* %u00d8 K %u00d8 NPanel Preparation %u00d8 DKnurled Head Smooth HeadPhillips / Slotted TORX%u00ae/Slotted Phillips / Slotted TORX%u00ae/SlottedM3 x 0.5 52-SM-3311-K-R 52-SM-3411-K-R 52-SM-3311-N-R 52-SM-3411-N-R 14(.55)9.6(.38)0.8 (.03) 5.3 (.21) 7(.28)6.8(.27)5.5(.217)7.6(.30)7(.28)2.5(.1)0.5(.02) 5.6 (.22)8.6 (.34)5.6 +0.08/-052-SM-3321-K-R 52-SM-3421-K-R 52-SM-3321-N-R 52-SM-3421-N-R 2.3 (.09) 6.8 (.27) (.220 +.003/-.000)4-4052-SM-1311-K-R 52-SM-1411-K-R 52-SM-1311-N-R 52-SM-1411-N-R 14(.55)9.6(.38)0.8 (.03) 5.3 (.21) 7(.28)6.8(.27)5.5(.217)7.6(.30)7(.28)2.5(.1)0.5(.02)5.6 +0.08/-052-SM-1321-K-R 52-SM-1421-K-R 52-SM-1321-N-R 52-SM-1421-N-R 2.3 (.09) 6.8 (.27) (.220 +.003/-.000)6-3252-SM-2311-K-R 52-SM-2411-K-R 52-SM-2311-N-R 52-SM-2411-N-R 15.7(.62)10.7(.42)0.7 (.028) 5.8 (.23) 7.9(.31)7.6(.30)6.2(.244)8.1(.32)8.1(.32)2.5(.1)0.8(.03)6.4(.25)10.2(.40)6.4 +0.08/-052-SM-2321-K-R 52-SM-2421-K-R 52-SM-2321-N-R 52-SM-2421-N-R 2.2 (.087) 7.4 (.29) (.252 +.003/-.000)1.5 (.063) Min. %u00d8 D%u00d8 N%u00d8 7.9 (0.31)%u00d8 7.62 (0.30)%u00d8 KSoldering PadSoldering pad surface areaPC BoardPacked with PlugPolyimide tape patchon top surface of screwfor vacuum pick upScrew as Shipped in Reel Pack
                                
   602   603   604   605   606   607   608   609   610   611   612