Page 588 - Demo
P. 588


                                    554Dimensions in millimeters (inch) unless otherwise stated52 Overmold Captive ScrewsMiniature series · Flare-in styleRecess Styles*H-1P-1F*(Total float of screw in standoff)P-2 H-2Unfastened FastenedF* - Value represents float in unfastened positionNotes: P-1, P-2 measured from the top side of panel90˚ Panel thicknessØ D0.4±0.1(.016±.005) Ø Z45˚ Smooth face punch (Ø > screw head)Installation tool(see table)*Part Numbers not available with combination head styles; Phillips or TORX® onlyKnob Height and Screw Projection• Smaller footprint forlimited space applications• Heat treated steel screwfor optimum strength• Designate access points with color• Color match captive screws to your industrial designMaterial and FinishScre Hardened carbon steel, zinc plated, chromate, plus sealerSpring: 300 series stainless steel, passivated Standoff: Aluminum naturalKnob: PC/ABSInstallation tool: Hardened carbon steel, zinc plated, chromate, plus sealer Performance DetailsFlamability Rating: UL94-VOInstallation Notes1. Prepare panel as shown 2. Use light pressure to flare standoff, assuring parallel surfaces on the punch and installation toolPart NumberSee tableØ EStandoff SpringScrewKnobØ J7.1(.28) Ø B Ø BLTORX® / SlotcombinationPhillips / SlotcombinationPhillips / Slot RecessNo. 2 PhillipsT15 TORX® (M3,4-40,6-32)T25 TORX® (M4)G ACTUAL SIZEwww.southco.com/52ThreadSizePanel ThicknessPart NumberBKnurledHeadBSmoothHeadØ E F G H-1 H-2 Ø J L P-1 P-2PanelPreparation ToolPartNo.Knurled Head Smooth HeadØ D Ø Z Min. Max. Phillips /SlottedTORX®/SlottedPhillips / SlottedTORX®/Slotted4-40 0.8(.031)2.4(.094)52-11-11-4-000 * 52-15-11-4-000 * 52-13-11-4-000 * 52-16-11-4-000 *8.1(.32)7.8(.31)6.2(.245)0.5(.018)2.5(.1)14(.55)9.6(.38)4.6(.183)1(.041)0.8 (.031)5.3 (.21) 4.75  (.187 ) 3(.120) 47-1046-32 1.5(.058)3.2(.125)52-29-21-4-000 52-27-21-4-000 52-2A-21-4-000 52-28-21-4-0008.8(.35)8.5(.33)7(.28)0.7(.028)2.5(.1)15(.59)9.6(.38)5.3(.209)1.8(.07)1.8 (.07)6.8 (.27) 5.41  (.213 )3.6(.141) 47-106M3 x0.50.8(.031)2.4(.094)52-31-11-4-000 * 52-35-11-4-000* 52-33-11-4-000 * 52-36-11-4-000*8.1(.32)7.8(.31)6.2(.245)0.6(.023)2.5(.1)14(.55)9.6(.38)4.6(.183)1(.041)0.8 (.031)5.3 (.21) 4.75 (.187 )3(.120) 47-104M4 x0.71.5(.058)3.2(.125)52-49-21-4-000 52-45-21-4-000 * 52-4A-21-4-000 52-46-21-4-000 *10.3(.41)10(.39)8.7(.34)0.7(.028)3(.12)15.2(.60)10(.40)6.7(.26)1.8(.07)1.8 (.07)6.8 (.27) 6.76  (.266 )4.2(.166) 47-108+0.1-0+.005-0+0.08-0+.003-0+0.08-0+.003-0+0.08-0+.003-0Specifying Color: To indicate color, change the last three digits of the part number Example: 52-11-11-4-000 Black, 52-11-11-4-013 Red000 Black(shown in table)008 Blue 013 Red014 Green Your colorcontact SouthcoTORX® is a registered trademark of CAMCAR Innovations
                                
   582   583   584   585   586   587   588   589   590   591   592