H3-EM - Electronic Locking Swinghandle
One latch can cover all your security needs. Southco’s H3-EM Modular Swinghandle lets you easily choose and change access control options according to your needs. With options for RFID card readers, and beyond, the H3-EM Modular gives you all the security you need, all in one convenient latch.
![H3-EM - Electronic Locking Swinghandle H3-EM - Electronic Locking Swinghandle](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/H3-EM-Electronic%20-%20Product%20class-968x432.png)
The H3-EM Electronic Locking Swinghandle can easily accommodate a variety of rack sizes and configurations with its simple, single-hole panel preparation.
- Fits industry standard panel preps
- Easy integration with standard rack monitoring and security systems
- Integrated sensors for lock and latch status, monitoring and alarm functions®
- Efficient gear motor design for low power consumption
- Momentary or continuous lock actuation with integrated manual override lock
- Easy Installation
- One latch meets any security requirements
- Plug-and-play security system integration
- Custom logo options
- Multiple manual key code options
- Alternate serial data outputs available with prox module
- Available with Wiegand or RS-232 output
- Available with HID SE® card reader that accepts 125 kHz Prox, HID 13.56 MHz iCLASS® and MIFARE® Cards
- Available with integrated biometric reader. For additional information
- Available with Dual Frequency CSN / UID reader
- Less than 200 milliamps operating current
- 12 to 24 VDC operating voltage
- Constructed of glass-filled nylon
- Industry standard 25mm x 150mm panel prep
To search for a product certifications by part number, click here:
Product Certifications