H3-EM-62-200
Electronic Locking Swinghandle, HID® 125kHz Card Reader, Weigand Output, CH 751 Key (2 Keys Included) Lock, Glass Filled Nylon, Black
| Material | Glass Filled Nylon |
|---|---|
| Color/Appearance | Black |
| Card Reader Type | HID 125kHz, HID® iCLASS (Reads UID Only), MIFARE® Classic, MIFARE® Plus, MIFARE® DESFire |
| Locking Option | CH 751 Key (2 Keys Included) |
| Class | H3-EM - Electronic Locking Swinghandle |
Southco’s H3-EM Electronic Locking Swinghandle features an efficient microprocessor-controlled gear motor design that ensures minimal power consumption and provides intelligent locking and monitoring capabilities. The H3-EM can be used as a standalone system, integrated with an existing building access control system or supplied as a fully networked system enabling remote monitoring and audit trail reporting to meet compliance requirements, such as HIPAA and Sarbanes Oxley.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review