H3-EM - Electronic Locking Swinghandle

One latch can cover all your security needs. Southco’s H3-EM Modular Swinghandle lets you easily choose and change access control options according to your needs. With options for RFID card readers, and beyond, the H3-EM Modular gives you all the security you need, all in one convenient latch.

H3-EM - Electronic Locking Swinghandle

The H3-EM Electronic Locking Swinghandle can easily accommodate a variety of rack sizes and configurations with its simple, single-hole panel preparation.

  • Fits industry standard panel preps
  • Easy integration with standard rack monitoring and security systems
  • Integrated sensors for lock and latch status, monitoring and alarm functions®
  • Efficient gear motor design for low power consumption
  • Momentary or continuous lock actuation with integrated manual override lock
  • Easy Installation
  • One latch meets any security requirements
  • Plug-and-play security system integration
  • Custom logo options
  • Multiple manual key code options
  • Alternate serial data outputs available with prox module
  • Available with Wiegand or RS-232 output
  • Available with HID SE® card reader that accepts 125 kHz Prox, HID 13.56 MHz iCLASS® and MIFARE® Cards
  • Available with integrated biometric reader. For additional information
  • Available with Dual Frequency CSN / UID reader
  • Less than 200 milliamps operating current
  • 12 to 24 VDC operating voltage
  • Constructed of glass-filled nylon
  • Industry standard 25mm x 150mm panel prep

To search for a product certifications by part number, click here: 

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing H3-EM - Electronic Locking Swinghandle

View as Grid List

35 Items

Set Descending Direction
per page
b46b657a5364cdd85eac2ed10fbb8f1114d6c719341c2610edb8032c707ff18e 3.141.167.128
please type in at least 2 letters...
Loading...