H3-61-55-33
Multipoint Linear Actuator for Left Hand Mounting
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Head Style | Phillips Recess #2 |
Type | Large - 150 mm (5.9 in) |
Class | H3-EM - Electronic Locking Swinghandle |
The swinghandle nests into the housing for minimal protrusion and pops up to swing smoothly for easy latch actuation. Robust die-cast zinc construction provides durable, corrosion-resistant performance, with optional gasketing for indoor or outdoor use.
Write Your Own Review