V7-20-111-24
Draw Latch, Key Locking, Large Size, 316 Stainless Steel, Electropolished, Polished
Material | 316 Stainless Steel |
---|---|
Color/Appearance | Polished |
Access Restriction | Key Locking |
Size Series | Large Size |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Class | V7 - Over-Center Series Latches |
A gently curved low-profile surface-mount design and an optional keylocking feature complement the robust performance of this latch with attractive styling and enhanced security. The high-strength body encloses all working hardware, for improved aesthetics and tamper-resistance. To discuss your specific application and explore the possibilities that Southco has to offer, contact our eService team at info@southco.com.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review