TL-20-104-52
Toggle Style Draw Latch, Small Size, Exposed Mount, Stainless Steel, Passivated
Material | Stainless Steel |
---|---|
Finish | Passivated |
Color/Appearance | Bright |
Access Restriction | No Restriction |
Mounting Style | Exposed Mount |
Size Series | Small Size |
Type | Latch |
Class | TL - Over-Center Series Latches |
DFCI Number | 7883-41-SS |
Link Style | Shallow Hook |
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review