ST-12C-200RB1-33
Constant Torque Hinge, Counterbalanced, Asymmetric, Forward Torque 1.5 N-m (13.6 in-lbf), Reverse Torque 2.3 N-m (20 in-lbf), Rivet / Screw (thru hole), Zinc Alloy, Natural
| Material | Zinc Alloy |
|---|---|
| Finish | Natural |
| Color/Appearance | Natural |
| Forward Torque (Nm) | 1.36 |
| Reverse Torque (Nm) | 2.26 |
| Torque Type | Asymmetric |
| Installation | Rivet / Screw |
| Series | Constant Torque |
| Counterbalanced | Yes |
| Class | ST - Counterbalanced Embedded Hinges |
Counterbalanced position control hinges, available across a range of torque values, provide a refined solution for positioning heavier objects. They eliminate the need for door stays, require no adjustments, fit in minimal space, and easily integrate into product designs. Constant-torque technology holds panels steady in any desired position throughout the full range of motion.