SC-50-1000
Self Contained Electronic Locking System, Electronic Access - Key Pad, Vertical, Knob Down, Tall Mounting Bracket, PC/ABS Plastic, Black Housing
| Color/Appearance | Black |
|---|---|
| Access Restriction | Electronic Access - Key Pad |
| Southco Logo Included | No |
| Class | SC - Self-Contained Electronic Locking System |
| Mounting Cup Type | Tall |
| Orientation | Vertical, Knob Down |
Southco’s SC Self-Contained Electronic Locking System combines an access control device, electronic lock, electrical override and power supply into a single unit. This AA battery-operated system is available with keypad or RFID access and features a stylish ergonomic design and drop in assembly. The system provides full electronic locking functionality for a variety of applications, simplifying the upgrade from mechanical to electronic access.