SC-12-1001-10
Self Contained Electronic Locking System, Electronic Access - Key Pad, Horizontal, Knob Right, Black
| Color/Appearance | Black |
|---|---|
| Access Restriction | Electronic Access - Key Pad |
| Southco Logo Included | Yes |
| Class | SC - Self-Contained Electronic Locking System |
| Mounting Cup Type | Short |
| Orientation | Horizontal, Knob Right |
Southco’s SC Self-Contained Electronic Locking System combines an access control device, electronic lock, electrical override and power supply into a single unit. This AA battery-operated system is available with keypad or RFID access and features a stylish ergonomic design and drop in assembly. The system provides full electronic locking functionality for a variety of applications, simplifying the upgrade from mechanical to electronic access.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review