Southco Resource Center

We hope you find something interesting to read, watch and share.

New Quarter-Turn Fastener Features Reduced Design Footprint

May 27 2020
New Quarter-Turn Fastener Features Reduced Design Footprint

Southco has introduced a new product to its industry-recognized line of DZUS® Quarter-Turn Fasteners that enables end users to easily fasten and unfasten with a quick, quarter-turn motion in limited-space applications. Southco’s DZUS® D9-52 Tech Line Quarter-Turn Fastener features a reduced head diameter, allowing it to be installed in tight spaces and easily accessed via hand or tool actuation.

Southco’s DZUS® D9-52 Tech Line Quarter-Turn Fastener features a captive, spring-loaded design that provides accurate, secure engagement and vibration resistance, while helping to prevent damage caused by over tightening.

Available in press in and flare in installation styles, the DZUS® D9 Tech Line is available in a variety of stud lengths and mating receptacle options to accommodate varying panel thicknesses. The DZUS® D9-52 Tech Line Quarter-Turn Fastener is available with corrosion-resistant steel or UV-resistant prism color over molded heads which allow users to easily differentiate application zones.

With its compact design footprint and quick quarter-turn to fasten operation, Southco’s DZUS® D9-52 Tech Line Quarter-Turn Fastener saves time and ensures efficient end user connectivity in server chassis and telecom applications.

See Related Resources