R6-20-11
Concealed Hinge, 180° Free-swinging Style, Steel, Zinc Plate, Bright chromate
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Hinge Style | 180° Free-swinging Style |
| Class | R6 - Concealed Hinges |
These roller-style hinges complement the aesthetic advantages of concealed mounting with a variety of mounting positions, door orientations, and door stay capabilities. They hold doors open without secondary mechanical support, allowing them to double as horizontal trays in the open position.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review