R5-0074-17
Dual-Lock Heavy Duty Butt-Joint Panel Fastening Latch, Steel, Zinc, Hot-Dip Galvanized
| Material | Steel |
|---|---|
| Finish | Zinc, Hot-Dip Galvanized |
| Color/Appearance | Bright |
| Access Restriction | Tool |
| Mounting Style | Mortise Mount, Side Mount |
| Type | Latch |
| Class | R2/R5 - Panel Fastening Draw Latches |
Southco’s R2 and R5 Panel Fastening Draw Latches pull together and connect large panels, enabling quick assembly of structures. Combining quick operation, exceptional strength and concealed mounting, R2 and R5 Panel Fastening Draw Latches provide a proven solution for joining panels, and securely closing doors. With less than one full turn of a wrench, panels can be securely joined, or disassembled for service or transport
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review