R4-EM-9P25-150
Electronic Rotary Push-to-Close Latch, Delayed Relock, With Door and Latch Status Switch, No Connector, M6 X 1.0 Thread, Aluminum Housing, Individually Packaged
Material | Zinc Alloy |
---|---|
Access Restriction | Electronic Access |
Thread or Hole Type | M6 X 1.0 |
Trigger Style | Rear Trigger |
Re-Lock Type | Delayed |
Packaging | Individually Packaged |
Microswitch | Door and Latch Status Switch |
Class | R4-EM - Electronic Rotary Latches |
Trigger Spring | Detent Pull to Open |
Easy to install and maintain, the R4-EM-05 delivers the convenience of electronic access control with the security of a proven, robust, rotary latch designed in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An integrated sensor provides feedback on latch status, and a an optional door sensor provides feedback on door status.
Write Your Own Review