R4-EM-836-240
Electronic Rotary Push-to-Close Latch, Auto Relock, 24 volts, With Latch Status Microswitch and Door Sensor Microswitch, Non-sealed Connector, Thru Hole, Plastic and Steel Housing
Material | ABS Plastic, Glass Filled Nylon, Stainless Steel, Steel |
---|---|
Thread or Hole Type | Thru Hole |
Trigger Style | Side Trigger |
Housing Configuration | Extended |
Voltage | 24 V |
Connector Options | Non-sealed Connector |
Re-Lock Type | Auto |
Microswitch | Door and Latch Status Switch |
Class | R4-EM - Electronic Rotary Latches |
Easy to install and maintain, the R4-EM-05 delivers the convenience of electronic access control with the security of a proven, robust, rotary latch designed in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An integrated sensor provides feedback on latch status, and a an optional door sensor provides feedback on door status.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review