R4-99-308-50
Rotary Latch
Ingress Protection (IP) Rating | IP 55, IP 65 |
---|---|
Fire (EN45545-3) Rating | E15 |
Shock and Vibration (EN61373) | Yes |
Underwriters Laboratory (UL) Rating | Class 1, Div 2 |
Other Compliance Specifications | FDA approved flexible headband material, BS EN166:2002 Compliant |
Access Restriction | Key Locking |
Installation | Threadstud and Nut |
Class | EA-R01 - RF Wireless Remote Controller |
Provides convenient and time-saving locking and unlocking ability to multiple access points, adding indispensable security to non-automotive vehicles. Designed specifically for the environmental and storage needs of utility trucks, marine crafts, RVs, and ambulances, the EA-R01 emits a visual and sound confirmation, eliminating the need to manually check individual secured compartments.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review