R4-50-30-4B51-10
Push-to-close Rotary Latch, Heavy Duty Size, Two Stage, Double Pivot, Dual Trigger, Hand / Bottom Cable, Rod, 7.2 mm Thru, Steel, Zinc Plate, Bright Chromate
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Color/Appearance | Bright |
| Stage | Two Stage |
| Mounting Hole | 7.2 mm Thru |
| Installation | Rivet / Screw |
| Actuation | Right Hand |
| Operation | Dual Trigge-Hand-Bottom Pull |
| Actuator Type | Cylinder Lock |
| Size Series | Heavy Duty |
| Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit.