R4-25-231-51B7-10

Rotary Push-to-Close Latch, Medium Size, Single Stage, Pull to open with Switch and 12 V Actuator, Bottom Trigger, Integrated Cable Mounting Bracket (for cable without spring), Integrated Bumper, Top Mount, Steel, Zinc Plate, Bright Chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Color/Appearance Bright
Access Restriction Electronic Access
Stage Single Stage
Mounting Hole Front Mount
Installation Rivet / Screw
Operation Bottom
Actuator Type Extend and Hold
Size Series Medium Size
Style Integrated Bumper, Integrated Cable Mounting Bracket
Voltage 12 V
Microswitch Door and Latch Status Switch
Class R4 - Rotary Latches
Trigger Spring Detent Pull to Open
52bd98af9d2ac86679fd20425fddafe9102fedc712f9b3d45ab197695f7957f7 3.134.117.239
please type in at least 2 letters...
Loading...