R4-20-11-401-10
Rotary Latch, Hand Actuated
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Stage | Single Stage |
| Mounting Hole | 5/16-18 Thread |
| Installation | Rivet / Screw |
| Actuation | Right Hand |
| Operation | Hand Operated |
| Size Series | Medium Size |
| Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review