R4-05-20-9A05-77

Rotary Push-to-Close Latch, Micro Size, Single Stage, Direct Trigger, Integrated Bumper, 4.5 mm thru, Steel, Zinc Nickel, Bright

Request a Quote
Specifications
Material Steel
Finish Zinc Nickel
Color/Appearance Bright
Stage Single Stage
Mounting Hole 4.5 mm Thru
Installation Rivet / Screw
Operation Direct
Size Series Micro Size
Style Integrated Bumper
Class R4 - Rotary Latches
82d983dbf2832799a39f039019c0e896d0074ae17b193f6c60cd6997fc29526f 18.222.172.32
please type in at least 2 letters...
Loading...