R4-05-20-9A01-77
Rotary Push-to-Close Latch, Micro Size, Single Stage, Direct Trigger, 4.5 mm thru, Steel, Zinc Nickel, Bright
| Material | Steel |
|---|---|
| Finish | Zinc Nickel |
| Color/Appearance | Bright |
| Stage | Single Stage |
| Mounting Hole | 4.5 mm Thru |
| Installation | Rivet / Screw |
| Operation | Direct |
| Size Series | Micro Size |
| Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop