R4-0-50253-2

Cable Mounting Bracket for Large M1 Actuator, Staineless Steel

Request a Quote
Specifications
Material Stainless Steel
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 12.00
Class AC - Rotary Latch Cables

Available in seven different options and end fitting styles to suit a wide range of application requirements, Southco’s AC Rotary Latch Cables connect our line of actuators and rotary latches for remote actuation. Constructed of high-strength, corrosion-resistant materials, Southco’s AC Rotary Latch Cables are suitable for use in both interior and exterior environments

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.