PK-29-15-13-KD1125

Lock Plug, Keyed Differently

Lock Plug, Keyed Differently is available to buy in increments of 125
Request a Quote
Specifications
Finish Powder Coat
Color/Appearance Black
Key Codes Keyed Differently (125 codes)
Class PK - Lock Plugs

These lock plugs, purchased independently from their matching latches, offer OEMs and end users the ability to tailor key code assignments according to application needs. Lock plugs can be installed or replaced after latch installation. Multiple key code options make it easy to implement the desired degree of access control.

Write Your Own Review
You're reviewing:Lock Plug, Keyed Differently

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.