P7-E3S-075-000-1

E3.S Ejector, 7.5 mm Housing Width, Black Button

Request a Quote
Specifications
Material Zinc Alloy
Finish Paint
Class P7 - Solid-State Drive Inject/Eject Mechanism

Southco’s P7-M2 Solid-State Drive Inject/Eject Mechanism provides tool-free installation, operation and removal of electronics modules. Easily removed with the push of a button, the P7-M2 Solid-State Drive Inject/Eject Mechanism features a special tab design that absorbs PC board tolerance and eliminates vibration

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.