P7-A-523-11
ATCA, Ejector Package
Material | Plastic |
---|---|
Color/Appearance | Black |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 2.50 |
Profile | Low Profile |
Microswitch Configuration | Lever |
UL List | UL94-V0 |
Class | P7 - ATCA Compliant Faceplate Mounting Hardware |
Here is a fully compliant single-source solution that makes it easy to meet the Advanced TCA PICMG 3.0 R2.0 specifications for faceplate mounting in telecom computer-rack-system installations. As a bonus, bundled pricing is available for users who purchase the complete solution.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review