P7-1-991-10
Compact PCi, Ejector, Lower
| Min. Outer Panel Thickness (mm) | 0.00 |
|---|---|
| Max Outer Panel Thickness (mm) | 2.50 |
| Compliance Specification | CompactPCI |
| UL List | UL94-V0 |
| Type | Handle |
| Class | P7 - CompactPCI Inject/Eject Handles |
Industry-standard fit is complemented by ergonomically friendly design enhancements that provide an ample grip, easily accessible release button, and low operating force for easier use. The paired upper and lower ejector handle designs include a microswitch interface in the lower ejector for electrical protection during board swapping.