P2-412-22
Flush Pull, 1.0 - 1.4 mm (.040 - .055 in) Door thickness, Snap-In, UL94-HB, ABS Plastic, Black
| Material | ABS Plastic |
|---|---|
| Color/Appearance | Black |
| Access Restriction | Key Locking |
| Locking Option | CH 751 Key (2 Keys Included) |
| Installation | Snap-in |
| Min. Outer Panel Thickness (mm) | 1.00 |
| Max Outer Panel Thickness (mm) | 1.40 |
| Rotation | Type B - Turn Counter-Clockwise to Latch |
| Size Series | Lockable |
| UL List | UL94-HB |
| Class | P2 - Flush Pull Lockable and Nonlockable Versions |
The flush design of the P2 Flush Pull minimizes protrusion on the face of a door or panel, while an offset recess provides sufficient grip space for simple panel lifting and removal. The P2 Flush Pull features single-hole panel preparation and built-in tabs that snap into position behind the panel to hold the pull in place without added tools, reducing installation time and effort.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review