The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flush Pull, 4.8 - 6.3 mm (.190 - .250 in) Door thickness, Screw Mount, UL94-V0, ABS Plastic, Black
P1-37
Flush Pull, 4.8 - 6.3 mm (.190 - .250 in) Door thickness, Screw Mount, UL94-V0, ABS Plastic, Black
Specifications
Material
ABS Plastic
Color/Appearance
Black
Installation
Screw Mount
Compliance Specification
UL FTTA2 / FTTA8 Type 1
UL List
UL94-V0
Class
P1 - Flush Pull
Durable and stylish recessed pull provides a convenient grip to dress up any heavier door or drawer application. Two-piece recessed cup design sandwiches the door panel to provide ample space for a full-handed, two-knuckle-deep grip, with minimal protrusion from front of panel.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
402
2024-08-13
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
45
2024-08-13
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
31
2024-08-13
info@zinorm.de
+49 (0) 4102 677 12 0
ASTRA Fasteners
Johannesburg Gauteng South Africa
19
2024-07-31
sales@astrafasteners.co.za
0027.11.918.6696
Astra Industrial Innovations
Johannesburg Gauteng South Africa
19
2024-08-13
sales@astraindustrial.co.za
0027.11.918.6696
Hardware Specialty Co
Marlboro MA USA
9
2024-08-12
info@hardwarespecialty.com
1.508.481.8622
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
1
2024-08-14
INFO@EVAN.COM.CN
86-21-68221637