The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Quarter Turn, 1.5 - 3.76mm ( .059 - .148 in) Grip Range, Polycarbonate
NY-N6-1-20
NYLATCH Quarter Turn, 1.5 - 3.76mm ( .059 - .148 in) Grip Range, Polycarbonate
Specifications
Material
Polycarbonate
Color/Appearance
Black
Type
Latch Assembly
Class
NY-N6 - NYLATCH Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Praestmark A/S
Vedbaek / Denmark
4810
2024-06-28
Sales@praestmark.dk
0045 38884400
Zygology Ltd
Oxford UK
1470
2024-06-18
sales@zygology.com
+44 (0)1844 266020
HI-TECH FASTENERS
FREDERICK MD USA
1168
2024-07-11
sales@htfinc.com
1.800.466.1940
M.W. Fasteners
Montreal QC Canada
1000
2024-07-02
mw@mwfasteners.com
1.514.955.7781
DB Roberts Co.
Wilmington MA USA
137
2024-07-11
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
77
2024-07-15
info@biscoind.com
1.800.323.1232
Nappco Fastener Company
San Antonio, TX USA
28
2024-07-07
southcos@nappco.com
1.800.580.2521