The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Panel Fastener Grommet, 7.9mm (.313 in) Diameter, 1mm (.042 in) Max Panel Thickness, Polycarbonate, Black
NY-5G-51-20
NYLATCH Panel Fastener Grommet, 7.9mm (.313 in) Diameter, 1mm (.042 in) Max Panel Thickness, Polycarbonate, Black
Specifications
Material
Polycarbonate
Color/Appearance
Black
Size Series
Large Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
45205
2024-08-13
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
3146
2024-08-13
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
1036
2024-08-13
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
503
2024-08-13
info@zinorm.de
+49 (0) 4102 677 12 0
Praestmark A/S
Vedbaek / Denmark
195
2024-07-26
Sales@praestmark.dk
0045 38884400
Hardware Specialty Co
Marlboro MA USA
129
2024-08-12
info@hardwarespecialty.com
1.508.481.8622
Zygology Ltd
Oxford UK
5
2024-07-19
sales@zygology.com
+44 (0)1844 266020