The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
NYLATCH Panel Fastener Grommet, 6.4mm (.250 in) Diameter, 1mm (.042 in) Max Panel Thickness, Polysulfone, Black
NY-4G-41-30
NYLATCH Panel Fastener Grommet, 6.4mm (.250 in) Diameter, 1mm (.042 in) Max Panel Thickness, Polysulfone, Black
Specifications
Material
Polysulfone
Color/Appearance
Black
Size Series
Medium Size
Class
NY - NYLATCH Two-Piece Panel Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
M.W. Fasteners
Montreal QC Canada
1000
2025-03-03
mw@mwfasteners.com
1.514.955.7781
eb29738141d90995aa84f8067a5f622e863a45d13786de3f457781fac13fca1a
3.137.173.170
please type in at least 2 letters...