NY-3P-33-4-51
NYLATCH Panel Fastener Plunger, 4.8mm (.188 in) Diameter, Mini Grip Head Style, Nylon, White
Material | Nylon |
---|---|
Color/Appearance | White |
Head Style | Mini Grip |
Size Series | Small Size |
Class | NY - NYLATCH Two-Piece Panel Fasteners |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review