N7-72-10
Captive Nut, 8-32 Thread, Thru Hole, Steel Ferrule, Aluminum Knob, Bright
| Material | Steel |
|---|---|
| Finish | Natural |
| Color/Appearance | Bright |
| Knob Style | Thru Hole |
| Thread or Hole Type | 8-32 |
| Installation | Press-in |
| Class | N7 - Captive Nuts |
Speed-up panel replacement, and take advantage of captive fastening even with screw-side panels using threaded studs. Large knurled knob design allows for quick and easy fastening and enables user to control amount of torque applied.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review