N6-DHIM-20-1-5-SS
Piano Hinge, 122 mm size, with Mounting Holes, Stainless Steel, Electro polished
Material | Stainless Steel |
---|---|
Finish | Electropolished |
Color/Appearance | Bright |
Installation | Screw Mount |
Series | D series |
Hinge Style | 180° Free-swinging Style |
Length | 122.00 |
Class | N6 - Surface Mount Hinges |
The stainless steel N6 Surface Mount Hinge provides superior durability and corrosion-resistance in demanding environments. The N6 Hinge is available is six sizes with a variety of hinge leaf configurations, offering maximum design flexibility. Available in 304 or 316 stainless steel materials with passivated or high gloss finishes, the N6 Hinge provides a refined look without sacrificing functionality.
Write Your Own Review