N6-DHIM-10076-PC
Surface Mount Hinge, 100 mm size, with Mounting Holes, Steel, Black Powder coated
Material | Steel |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Installation | Screw Mount |
Series | D series |
Hinge Style | Strap Hinge |
Class | N6 - Surface Mount Hinges |
The stainless steel N6 Surface Mount Hinge provides superior durability and corrosion-resistance in demanding environments. The N6 Hinge is available is six sizes with a variety of hinge leaf configurations, offering maximum design flexibility. Available in 304 or 316 stainless steel materials with passivated or high gloss finishes, the N6 Hinge provides a refined look without sacrificing functionality.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review