N2-21-103-12
Straight Cam, Steel Zinc plated
| Material | Steel |
|---|---|
| Grip - Minimum (mm) | 30.00 |
| Grip - Maximum (mm) | 73.00 |
| Accessory Type | Cams |
| Class | N2 - Heavy Duty Lift & Turn Compression Latches |
Durable construction, simple mechanical action, and consistent pull-up compression provide snug closure for heavy-duty applications in off-highway equipment or industrial equipment. The T-handle provides an ample handhold for end users wearing bulky work gloves, yet folds down for minimal protrusion.A stainless steel version delivers corrosion resistance for harsh environments and higher loads