N2-21-101-24
Deep Offset Cam, Stainless Steel
| Material | Stainless Steel |
|---|---|
| Grip - Minimum (mm) | 28.00 |
| Grip - Maximum (mm) | 104.00 |
| Accessory Type | Cams |
| Class | N2 - Heavy Duty Lift & Turn Compression Latches |
Durable construction, simple mechanical action, and consistent pull-up compression provide snug closure for heavy-duty applications in off-highway equipment or industrial equipment. The T-handle provides an ample handhold for end users wearing bulky work gloves, yet folds down for minimal protrusion.A stainless steel version delivers corrosion resistance for harsh environments and higher loads