The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
N2-2-301-01-5
Compression Latch, Lift & Turn, Standard cup, Key Locking, Key Locking, Steel, Powder Coat, Black
Specifications
Material
Steel
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Head Style
Key Locking
Min. Outer Panel Thickness (mm)
1.50
Max Outer Panel Thickness (mm)
12.70
Profile
Flush
Size Series
Standard Cup
Class
N2 - Heavy Duty Lift & Turn Compression Latches
Durable construction, simple mechanical action, and consistent pull-up compression provide snug closure for heavy-duty applications in off-highway equipment or industrial equipment. The T-handle provides an ample handhold for end users wearing bulky work gloves, yet folds down for minimal protrusion.A stainless steel version delivers corrosion resistance for harsh environments and higher loads
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
761
2026-10-06
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
176
2026-09-30
salesmidwest@allegiscorp.com
1-866-378-7550
Hardware Specialty Co
Marlboro MA USA
100
2026-09-28
info@hardwarespecialty.com
1.508.481.8622
Clancey Company
Overland Park KS USA
82
2026-10-01
info@clancey.com
1.800.747.7405
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
76
2026-09-18
sales@rhf.co.uk
+44 (0) 1614296066
DB Roberts Co.
Wilmington MA USA
65
2026-09-17
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
21
2026-10-06
info@tchweb.com
1.416.299.0089
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
19
2026-09-24
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
17
2026-09-28
sales@steeves.ca
204.474.1239
Appian Fasteners
Belfast Northern Ireland UK
7
2026-10-01
sales@appianfasteners.com
+44 (0) 2890 301 979
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2026-09-11
info@global-dtech.com
+34 91 661 20 79
CASH COMPONENTES
Sao Paulo SP Brasil
1
2026-09-11
info@cash.com.br
55.11.3974.8312