N2-2-100-01-5
Compression Latch, Lift & Turn, No Cup, No Restriction, Non-locking, Steel, Powder Coat, Black
| Material | Steel |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Black |
| Access Restriction | No Restriction |
| Min. Outer Panel Thickness (mm) | 1.50 |
| Max Outer Panel Thickness (mm) | 2.50 |
| Size Series | No Cup |
| Class | N2 - Heavy Duty Lift & Turn Compression Latches |
Durable construction, simple mechanical action, and consistent pull-up compression provide snug closure for heavy-duty applications in off-highway equipment or industrial equipment. The T-handle provides an ample handhold for end users wearing bulky work gloves, yet folds down for minimal protrusion.A stainless steel version delivers corrosion resistance for harsh environments and higher loads
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review