MT-03-11-5
Push To Close Latch, Sundecker
Color/Appearance | Black |
---|---|
Installation | Rivet / Screw |
Grip - Minimum (mm) | 12.70 |
Grip - Maximum (mm) | 12.70 |
Handle Style | Strap - South |
Class | MT - Sundecker Panel Latches |
When you want to mount and/or actuate a push-to-close latch from a variety of angles or locations, the Sundecker Panel Latch provides loads of versatility. The substantially sized latch body tolerates strong pulling forces, and the remote latch actuation option helps keep latch points free from external hardware
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review