MT-03-10-5
Push To Close Latch, Sundecker
| Color/Appearance | Black |
|---|---|
| Installation | Rivet / Screw |
| Grip - Minimum (mm) | 12.70 |
| Grip - Maximum (mm) | 12.70 |
| Handle Style | Strap - North |
| Class | MT - Sundecker Panel Latches |
When you want to mount and/or actuate a push-to-close latch from a variety of angles or locations, the Sundecker Panel Latch provides loads of versatility. The substantially sized latch body tolerates strong pulling forces, and the remote latch actuation option helps keep latch points free from external hardware