MT-02-10-2
Push To Close Latch, Parrot
| Material | Plastic |
|---|---|
| Finish | Chrome Plated |
| Color/Appearance | Satin |
| Installation | Rivet / Screw |
| Grip - Minimum (mm) | 9.00 |
| Grip - Maximum (mm) | 9.00 |
| Handle Style | Compact Style |
| Class | MT - Parrot Panel Latches |
Parrot Panel Latches are a quick and easy choice for installation on interior or exterior panels that overhang their mating surface. Design enables you to disengage latch and open panel with a single continuous motion. A silicone bumper dampens the sound of the latch when closing, for true "slam-to-close" convenience.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review