MP-510-84-1
Point Latch Cover, Bright Chrome Plated
| Material | Polycarbonate |
|---|---|
| Finish | Chrome Plated |
| Color/Appearance | Bright |
| Installation | Threaded body and nut |
| Min. Outer Panel Thickness (mm) | 16.00 |
| Max Outer Panel Thickness (mm) | 20.00 |
| Class | MP - Point Latches |
When your door or drawer design calls for elegant simplicity, make it a point to choose the new push-to-close Southco Point Latch. Its flush-mount design features a retractable metal pull knob that pops up at the push of a button to provide a consistent grip and a solid feeling of quality in the latch's operation. And the latch can be slammed closed and remain secured regardless of the knob's position – exposed or retracted..
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review