MP-06-110-40
Point Pull Flange, Oval, Zinc Alloy, Diamond Brass
| Material | Zinc Alloy |
|---|---|
| Finish | PVD |
| Color/Appearance | Diamond Brass |
| Flange Shape | Oval in-line |
| Class | MP - Pulls |
The sleek and stylish MP Pulls feature a flush-mount design with flange shape flexibility and polished knobs. Easily installed, the pulls are fully surface mounted to accommodate multiple panel thicknesses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review