The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Key Locking, 10-16mm (.39 - .63 in) Door Thickness, Plastic Components with 316 Stainless Steel Handle, Black Body, Electropolished Handle
MP-03-110-550
Push-to-Close Latch, Key Locking, 10-16mm (.39 - .63 in) Door Thickness, Plastic Components with 316 Stainless Steel Handle, Black Body, Electropolished Handle
Specifications
Material
Plastic
Color/Appearance
Black
Access Restriction
Key Locking
Thread or Hole Type
Thread Forming Screw
Installation
Screw Mount
Min. Outer Panel Thickness (mm)
10.00
Max Outer Panel Thickness (mm)
16.00
Grip - Minimum (mm)
25.00
Grip - Maximum (mm)
26.00
Class
MP - Beetle Latches
Strong, stylish, and easy to operate, these low-profile push-to-close latches offer a practical solution for convenient, carefree operation on vertical or horizontal doors, panels, and hatch covers. Built-in spring-loaded pull serves as latch actuator and door handle through one continuous motion, then keeps panel quiet once it is slammed shut
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Please use this file for information on how to properly order this (and accompanying, if applicable) parts :
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
279
2024-11-21
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
200
2024-11-20
info@clancey.com
1.800.747.7405
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
29
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
7
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Steeves Agencies Inc
Winnipeg MB Canada
3
2024-10-30
info@steeves.ca
1.204.474.1239