MP-01-103-525
Novibra Push-to-Close Latch, Type 1 (For Drawers), Plastic, Black Body, Satin Cup, Black Handle
| Material | Plastic |
|---|---|
| Access Restriction | No Restriction |
| Sealed | No |
| Installation | Thread-in |
| Grip - Minimum (mm) | 3.00 |
| Grip - Maximum (mm) | 22.00 |
| Operation | Right Hand Out |
| Handle Style | Type 1 (For Drawers) |
| Body Finish | Black |
| Handle Finish | Black |
| Cup Finish | Satin |
| Class | MP - Novibra Panel Latches |
Choose push-to-close, twist-to-open convenience in an elegant design that actually enhances performance. An anti-vibration feature keeps enclosures quiet, despite normal vibrations. This highly designed latch is offered in two different mechanisms, and multiple finishes, for door and for drawer applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review